background-waves

Series: AQ24COM-02

Automotive grade 250W 24A Bidirectional TVS diode
Product Status| Activei
info

The AQ24COM-02 series bidirectional TVS are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment.

The AQ24COM-02 series TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 5 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.

  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • ESD, ISO 10605, 330 pF 330 Ω, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5 2nd edition, 5 A (8/20 μs)
  • Halogen free, lead free and RoHS compliant
  • Moisture sensitivity level (MSL-1)
  • AEC-Q101 qualified and PPAP capable

AQ24COM-02 Parts

FiltersFilters

AQ24COM-02 Applications

Highlights Section

  • Automotive Applications
  • ADAS Control Units
  • Body Control Units
  • CAN Bus
  • Electronic Control Units
  • Factory Automation
  • Lighting Control (DALI)
  • PowerTrain Control Units

Series: AQ24COM-02 Resources