Panel Mount
Panel Mount Parts
Panel Mount Applications
- Battery-powered industrial vehicles (e.g., forklifts, pallet movers)
- Commercial kitchens
- Construction equipment
- Electric motors
- Food and beverage processing plants
- HVAC/R
- Pumps, especially in water/wastewater applications
Panel Mount Resources
Panel-Mounted Fuse Holder Information Center
Description
Recently redesigned, the Littelfuse 600 V in-line watertight fuse holders allow maximum protection for high humidity and corrosive environments. The fuse holders are designed to be touch-safe and flexible for use in a variety of applications.
Features and Benefits
- Design increases safety by facilitating individual device disconnection for easy servicing, eliminating shock risk
- Increases efficiency by preventing faulted ballast from severely damaging fixture or device
- Designed to meet IP67 touch-safe standards
- Watertight O-ring seal
- Variety of terminations available for flexible design
- Insulating boots available for harsh environments
Applications
- Street lighting and parking lot lighting
- Sports lighting and various outdoor illuminated signs
- Boat electrical circuits, tractors/yard equipment and general outdoor circuit protection (such as traffic signals, alley lighting and electric wheelchairs)
Recommended Fuses
LEB/LEX Series
- Class CC Series: CCMR, KLDR, KLKR
- Midget Series: BLF, BLN, FLM, FLQ, KLK, KLKD
LEC/LEY series
- Class CC Series: CCMR, KLDR, KLKR