Gas Plasma Switches

Gas plasma switches outperform solid state switches in ignition systems such as those for HID headlights that burn xenon. The specially designed gas discharge tubes release current in response to voltage surges. This makes them also useful as triggers in capacitive discharge ignition systems.
- Two electrodes
- Available with spark voltage ratings in the ranges of 200–255 V, 350–460 V, 528–627 V, and 704–896 V
- Maximum load current of 50 mA
- Available with switching frequencies of 25 Hz or 200 Hz
- Capacitance of 1.4 pF
- Certified lead-free and RoHS compliant
- Ceramic chamber for plasma ensures durability
- Highly resistant to moisture (MSL 1)
- High switching speed optimizes performance of ignition transformers
- Extremely high insulation resistance of 100 MΩ
Gas Plasma Switches Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | VMIN Spark (V) | VNom Spark (V) | VMAX Spark (V) | Electrodes | Failsafe | MSL |
---|
Part Number | Actions | VMIN Spark (V) | VNom Spark (V) | VMAX Spark (V) | Electrodes | Failsafe | MSL | |
---|---|---|---|---|---|---|---|---|
200 | 230 | 255 | 2 | No | Level 1 | |||
350 | 400 | 460 | 2 | No | Level 1 | |||
528 | 600 | 627 | 2 | No | Level 1 | |||
704 | 800 | 896 | 2 | No | Level 1 |