background-waves

12001

Product Status| Obsoletei

12001

FEI SOCKET | Series: Farm Equipment Connectors
info

Littelfuse 2-Pole Farm Equipment Connectors are used to provide power to farm equipment with 12V and 24V electrical systems.

PropertyValue
Circuitry
2
  • Protective, doored sockets to protect terminals from debris and contaminants
  • Individual pins for specific electrical function assignment
  • Rugged, proven, round pin design
  • Rugged, round plated steel housings for compact design
  • Breakaway, polarized connectors that automatically releases at 20 lbs pull

12001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
12001FEI SOCKET

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.