background-waves

12080

Product Status| Activei

12080

CONN SKT 7POL BLK | Series: 7 Pole Tractor Trailer Connectors
info

7-pole trailer connectors are used for the electrical connection of turn lights, brake lights, lamps, and AUX/ABS power on vehicles with 12V and 24V electrical systems.

PropertyValue
Housing
Black Glass-Filled Plastic
Circuitry
7
Input Terminals
Brass
Contacts
5-8mm2
  • Protective, doored sockets to protect terminals from debris and contaminants
  • Individual pins for specific electrical function assignment
  • Rugged, proven, round pin design
  • Rugged, round zinc die cast housings for compact design
  • Flanged socket options for mounting ease

12080 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
12080CONN SKT 7POL BLKRoHS9/25/2018NoPdf IconCoC_RoHS9_12080

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.