7 Pole Tractor Trailer Connectors Series - 7-pole Plug with Cable Protector

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

7-pole trailer connectors are used for the electrical connection of turn lights, brake lights, lamps, and AUX/ABS power on vehicles with 12V and 24V electrical systems.

Features and Benefits

  • Protective, doored sockets to protect terminals from debris and contaminants
  • Individual pins for specific electrical function assignment
  • Rugged, proven, round pin design
  • Rugged, round zinc die cast housings for compact design
  • Flanged socket options for mounting ease

Access specifications, certifications, check availability and order parts below

Catalog #HousingCircuitryInput TerminalsContact MaterialStockSamplesCompare
12063Diecast Metal7Brass8-10 AWGCheckOrder
12063-01Diecast Metal7BrassScrewCheckOrder
12063-01-BXDiecast Metal7BrassScrewCheckOrder
12063-BXDiecast Metal7Brass8-10 AWGCheckOrder
12077-01Diecast Metal7Brass8-10 AWGCheckOrder
12077-01-BXDiecast Metal7Brass8-10 AWGCheckOrder
12080Black Glass-Filled Plastic7Brass5-8mm2CheckOrder
12080-01Black Glass-Filled Plastic7Brass5-8mm2CheckOrder
12080-11Black Glass-Filled Plastic7Brass5-8mm2CheckOrder
12080-11-BXBlack Glass-Filled Plastic7Brass5-8mm2CheckOrder
12080-BXBlack Glass-Filled Plastic7Brass5-8mm2CheckOrder
12081Black Glass-Filled Plastic7Brass8-10 AWGCheckOrder
12082Black Glass-Filled Plastic7Brass5-8mm2CheckOrder
12082-BXBlack Glass-Filled Plastic7Brass5-8mm2CheckOrder
12091Diecast Metal7Brass8-10 AWGCheckOrder
12092Diecast Metal7Brass8-10 AWGCheckOrder
12092-BXDiecast Metal7Brass8-10 AWGCheckOrder
12311Black Glass-Filled Plastic7Brass8-10 AWGCheckOrder
12311-BXBlack Glass-Filled Plastic7Brass8-10 AWGCheckOrder
1255Diecast Metal7Brass8-10 AWGCheckOrder
1255-BXDiecast Metal7Brass8-10 AWGCheckOrder
1222
Obsolete: 2021 -04-30
Diecast Metal7Brass5-8mm2Check
1222-BX
Obsolete: 2021 -11-11
Diecast Metal7Brass5-8mm2Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
12080 CONN SKT 7POL BLK RoHS No 09/25/2018 PbFree No 09/25/2018 CoC_RoHS9_12080 REACH191_Declaration_with_Pb_12080
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Vehicle Connectors 7 Pole Tractor Datasheet

Vehicle Connectors 7 Pole Tractor Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog