1 to 6 Pole Connectors Series - 6-Pole Socket

5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Normally used with a trailer where only limited functionality (taillights, brake lights) is needed.
Ideal for boat trailers, or RVs towing a car on a flatbed trailer.
Diecast metal housings.
Screw terminals accept up to 12AWG wire.
Replaceable interiors.
Brass split-pin contacts are aligned to assure proper contact and minimal voltage drop.
Spring-loaded socket doors, plug locks securely into the opening.
Wiring codes are identified on the insulator.
Two mounting holes on the flange 17/64" (6.7mm) diameter, 2 15/16" (74.6mm) on centers.
Mount through 1 3/8" (34.9mm) diameter hole.
With special housing that protects terminals from roadsplash. See also Automotive Connectors such as 11134 and M-115

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Max)Voltage Rating MaxHousingCircuitryInput TerminalsOutput TerminalsContact MaterialStockSamplesCompare
11041Diecast Metal1BrassSolderCheckOrder
11041-06Diecast Metal2BrassScrewCheckOrder
11041-06-BXDiecast Metal2BrassScrewCheckOrder
11041-BXDiecast Metal1BrassSolderCheckOrder
11042Diecast Metal1BrassCheckOrder
11042-05Diecast Metal2Brass6 AWGCheckOrder
11042-05-BXDiecast Metal2Brass6 AWGCheckOrder
11042-BXDiecast Metal1Brass1/0 AWGCheckOrder
12063-11Diecast Metal7Brass8-10 AWGCheckOrder
12310Black Thermoplastic7Brass5-8mm2CheckOrder
1232Diecast Metal4Brass12 AWGCheckOrder
1232-BXDiecast Metal4Brass12 AWGCheckOrder
1233Diecast Metal4BrassCable ClampCheckOrder
1233-BXDiecast Metal4BrassCable ClampCheckOrder
1235Diecast Metal6BrassScrewCheckOrder
1235-BXDiecast Metal6BrassScrewCheckOrder
1236Diecast Metal6BrassCable ClampCheckOrder
1236-BXDiecast Metal6BrassCable ClampCheckOrder
125012024Zinc Diecast12PCheckOrder
1253Diecast Metal4BrassCable ClampCheckOrder
1253-BXDiecast Metal4BrassCable ClampCheckOrder
1254Diecast Metal6BrassCable ClampCheckOrder
1254-BXDiecast Metal6BrassCable ClampCheckOrder
12574Plated Steel4BrassBrassScrew / 12AWGCheckOrder
1258Plated Steel6BrassScrewCheckOrder
M-115-BPPlated Steel4BrassScrewCheckOrder
1214-BX
Obsolete: 2019 -01-03
Steel2ScrewCheckOrder
12310-BX
Obsolete: 2022 -05-17
Black Thermoplastic7Brass5-8mm2Check
12401
Obsolete: 2021 -12-06
7PCheck
12401-BX
Obsolete: 2021 -08-10
Check
1257-BX
Obsolete: 2021 -12-06
4Plated Steel4BrassBrassScrew / 12AWGCheck
1258-BX
Obsolete: 2022 -05-17
Plated Steel6BrassScrewCheck
M-115-BX
Obsolete: 2021 -08-10
Plated Steel4BrassScrewCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
1253 CONN PLUG 4_WAY_TRAILER RoHS No 10/02/2020 PbFree No 10/02/2020 CoC_RoHS9_1253
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Vehicle Connectors 1 to 6 Pole Connectors Datasheet

Vehicle Connectors 1 to 6 Pole Connectors Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog