background-waves

ATD200BP

Product Status| Obsoletei
Obsolete Since: | 1/15/2018

ATD200BP

| Series: ATD
info
  • Available in two versions, Fused and Detachable.
  • Fused version maintains current to all electrical circuits such as the alarm, on-board computer, central locking system and radio memory presets.
  • Detachable version features a special disconnect that allows the battery to easily be removed for antitheft protection. Perfect for seasonal storage needs or easy off vehicle battery charging for Autos, Motorcycles, RV’s, Boats, etc.
  • Generate sales with the lowest cost anti-theft devices available on the market today.
  • A simple turn of the knob isolates the battery and makes the vehicle unable to start.
  • Makes anti-theft protection affordable when compared to expensive alarm systems.
  • Eliminates complicated installation — no special electrical or mechanical expertise required.
  • Fits all standard Top Mount Post batteries. Can be used with Side Mount Post batteries by using a Top Mount Adapter Post (not included).
  • Works on 12 to 24 volt systems up to 135 amperes.
PropertyValue
Current Rating Max (A)
10
Packaging Types for Aftermarket
Racks/Kits/Assortments
Package Quantity
5

ATD200BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0ATD0200ZBP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.