Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Our 3/8" pass-thru stud has a high electrical rating and low resistance due to a large cross-sectional contact area. It also uses highly conductive materials to outperform the competition.
This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.
The pass-thru stud is available with red or black body and stud cap to help color-code circuits in the vehicle. A plastic body locknut ensures quick and easy firewall-mount installation without the need for additional hardware.
Part Number | Actions | Current Rating Max (A) | Voltage Rating (V) | Temperature Maximum (°F) | Temperature Minimum (°F) | Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Contacts | Input Terminals | Output Terminals |
---|
Part Number | Actions | Current Rating Max (A) | Voltage Rating (V) | Temperature Maximum (°F) | Temperature Minimum (°F) | Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Contacts | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
500 | 257 | -40 | 125 | -40 | 54.2 N.m | Copper | Tin Plated Copper | Tin Plated Copper | ||||
500 | 257 | -40 | 125 | -40 | 54.2 N.m | Copper | Tin Plated Copper | Tin Plated Copper |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.