Electric, diesel, gasoline, or alternatively fueled, each tractor requires advanced electronic components. Littelfuse meets those demands. For














Pilot light indicators are used for remote monitoring or indication of system status. Frequently used as signal indicators for accessories or aftermarket add-ons. Solid-state light-emitting diodes (LEDs) ensures long hours of service, never needing bulb replacement. Quick connect 0.250” (6.4mm) terminals are polarized for ease of wiring
LED Pilot Lights Parts
Filters
Part Number | Actions | Contacts | Housing | Mounting Method | Input Terminals |
---|
Part Number | Actions | Contacts | Housing | Mounting Method | Input Terminals | |
---|---|---|---|---|---|---|
LED Pilot Lights Applications


Electronic devices needed by fire trucks include dc motor controls for pumps and ladders, solenoids for emergency lights, and ESD protection to

Resembling trailer homes mounted on pickup trucks, Class C recreational vehicles require electronic components installed in residences and

Mobile command centers, mobile crime labs, and SWAT each require unique electronics solutions. Littelfuse meets the demand for every type of small

Municipal buses remain the workhorses of public transportation. Electronic devices made by Littelfuse ensure commuter, shuttle, and transit buses

Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently,
Series: LED Pilot Lights Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.