background-waves

PL-85-AC000-BX

Product Status| Activei

PL-85-AC000-BX

PILOT LIGHT | Series: Incandescent Pilot Lights
info

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8" (203mm) long.

  • Mounts through rear of the panel. #1893 bulb supplied. Satin finish or black aluminum bezel
  • 11/16" (7.5mm) diameter mounting stem, 1/4" (6.4mm) long
  • Red lens
  • Black aluminum finish

PL-85-AC000-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PL-85-AC000-BXPILOT LIGHT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.