background-waves

M-449-04

Product Status| Obsoletei
Obsolete Since: | 1/21/2015

M-449-04

T.BLOCK 10SC. PLATED TIN | Series: Common BusBar Screw Terminals
info
  • 10-Gang
  • Tin-Plated solid brass busbar safely carries up to 150A.
  • Two 1/4-20 brass studs with hexnuts.
  • 8-32 round head screws for attachment of wires.
  • Two mounting holes accept No. 10 countersink flathead screws. Two mounting holes 5.19" (131.8mm) on centers.
  • Moisture-resistant molded thermoplastic insulator base. 5 3/4"L x 1 1/4"W x 1 1/32"H (146.0 x 31.7 x 26.1mm).

M-449-04 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-449-04T.BLOCK 10SC. PLATED TIN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.