HCT Series transformers consists of power ratings up to 250 VA with a variety of primary and secondary voltages to 575 V ac and frequencies at 50 and 60 Hertz. This series of transformers are engineered to run efficiently and are provided in three different versions: Class 2 transformer, general purpose transformer, and autotransformer.
- Class II ratings
- Termination options include quick connects and leads
- Various mounting options
- Inherently limited (up to 50 VA) and Non-Inherently Limited (100 VA Max)
- Helps streamline installation
- To meet a broad range of system needs
HCT Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Frequency (Hz) | Max Power Rating | Mounting Method | Primary Voltage (V) | Secondary Voltage (V) | Termination Type |
---|
Part Number | Actions | Frequency (Hz) | Max Power Rating | Mounting Method | Primary Voltage (V) | Secondary Voltage (V) | Termination Type | |
---|---|---|---|---|---|---|---|---|
50/60 Hz | 40 | Chassis Mount | 120/208/240 | 24 | Wire leads | |||
50/60 Hz | 50 | Chassis Mount | 120/208/240 | 24 | Wire leads |
HCT Applications
- HVAC/R
- Food & Beverage
- Spa & Pool
- Water/wastewater
- Electronics