background-waves

MRPR-8-22-28

Product Status| Obsoletei

MRPR-8-22-28

MRPR-8 5267 22-28 | Series: MRPR 8
info
A miniature, normally open switch with a 20.32mm long x 2.84mm diameter (0.800" x 0.112") glass envelope. Capable of high voltage and power switching of 265Vac at 50VA. It is rated to carry 2.5A and switch 1A. Available sensitivity range of 22-43 AT. High insulation resistance of 1010 ohms minimum and contact resistance of less than 100 milliohms. Ideally suited for reed relays, limit sensing, telecom and white goods applications. Will switch global mains voltages.
PropertyValue
Switching Power (W)
50
Switching Voltage (V DC)
250
Switching Current (A DC)
1
Breakdown Voltage (V DC)
750
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
22 to 28
Body Length (mm)
20.32
Overall Length in Milimeters
56.64
Switch Type
A:SPST-NO
Operating Temperature
-20° to 125°C
Switching Current (A AC)
0.7
Max Operate Time (ms)
0.75
Resonant Frequency
2.1
Max Release Time (ms)
0.3
Switching Voltage (V AC)
265
  • Normally open switch capable of switching 265Vac or 0.7A at up to 50 Volt-Amperes
  • Minimum breakdown voltage of 750Vdc
  • Available sensitivity range of 22-43 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Capable of switching global mains voltage
  • Zero operating power required for contact closure

MRPR-8-22-28 Applications

Highlights Section

  • Reed relays
  • Limit switching
  • Telecom
  • White goods
  • Industrial controls

MRPR-8-22-28 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MRPR-8-22-28MRPR-8 5267 22-28RoHS9/14/2016Pb-Free9/14/2016Yes9/14/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.