

A miniature, normally open switch with a 20.32mm long x 2.84mm diameter (0.800" x 0.112") glass envelope. Capable of high voltage and power switching of 265Vac at 50VA. It is rated to carry 2.5A and switch 1A. Available sensitivity range of 22-43 AT. High insulation resistance of 1010 ohms minimum and contact resistance of less than 100 milliohms. Ideally suited for reed relays, limit sensing, telecom and white goods applications. Will switch global mains voltages.
- Normally open switch capable of switching 265Vac or 0.7A at up to 50 Volt-Amperes
- Minimum breakdown voltage of 750Vdc
- Available sensitivity range of 22-43 AT
- Hermetically sealed switch contacts are not affected by and have no effect on their external environment
- Capable of switching global mains voltage
- Zero operating power required for contact closure
MRPR 8 Parts
Filters
Showing 1 to 9 of 9 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Body Length (mm) | Overall Length in Milimeters | Switch Type | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Body Length (mm) | Overall Length in Milimeters | Switch Type | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 200 | 0.5 | 250 | 0.1 | 12 to 18 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / CRU / ATEX / cRU | |||
10 | 200 | 0.5 | 250 | 0.1 | 12 to 23 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / ATEX / CRU / cRU | |||
10 | 200 | 0.5 | 250 | 0.1 | 17 to 23 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / CRU / ATEX / cRU | |||
10 | 200 | 0.5 | 250 | 0.1 | 17 to 28 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / ATEX / cRU / CRU | |||
10 | 200 | 0.5 | 250 | 0.1 | 22 to 28 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / ATEX / CRU / cRU | |||
10 | 200 | 0.5 | 250 | 0.1 | 22 to 33 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / cRU / CRU / ATEX | |||
10 | 200 | 0.5 | 250 | 0.1 | 27 to 33 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / CRU / ATEX / cRU | |||
10 | 200 | 0.5 | 250 | 0.1 | 27 to 38 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / cRU / ATEX / CRU | |||
10 | 200 | 0.5 | 250 | 0.1 | 32 to 38 | 15.24 | 40.38 | A:SPST-NO | -40° to 125°C | UR / CRU / ATEX / cRU |
MRPR 8 Applications
- Reed relays
- Limit switching
- Telecom
- White goods
- Industrial controls
Series: MRPR-8 Resources
MRPR 8 Custom Products Request
Need your MRPR 8 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.