background-waves

MRPR-3-27-38

Product Status| Obsoletei

MRPR-3-27-38

| Series: MRPR 3
info
A miniature, normally open switch with a 19.69mm long x 2.84mm diameter (0.770" x .112") glass envelope. Capable of switching up to 200Vdc at 50W. It is rated to carry 3A and switch 1.5A. Available sensitivity range of 22-43 AT. High insulation resistance of 1010 ohms minimum and contact resistance of less than 100 milliohms. Ideally suited for limit sensing, telecom and office equipment. Will handle light inductive loads with no suppression circuitry.
PropertyValue
Switching Power (W)
50
Switching Voltage (V DC)
200
Switching Current (A DC)
1.5
Breakdown Voltage (V DC)
300
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
27 to 38
Body Length (mm)
19.69
Overall Length in Milimeters
56.64
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
1.1
Max Operate Time (ms)
0.75
Resonant Frequency
2.1
Max Release Time (ms)
0.3
Switching Voltage (V AC)
140
  • Normally open switch capable of switching 200Vdc or 1.5A at up to 50 Watts
  • Available sensitivity range of 22-43 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure

MRPR-3-27-38 Applications

Highlights Section

  • Limit switching
  • Telecom
  • Office equipment
  • Light inductive loads

MRPR-3-27-38 Resources