background-waves

MLRR-4-17-28

Product Status| Activei

MLRR-4-17-28

MLRR-4 17-28 | Series: MLRR 4
info
A sub-miniature, normally open switch with a 15.24mm long x 2.54mm diameter (0.600" x 0.100") glass envelope. Capable of switching 200Vdc at 20W with close-differential characteristics. Available sensitivity range of 17-38 AT. High insulation resistance of 1010 ohms minimum and contact resistance of less than 100 milliohms. Available in surface mount version (MLSM-4). Ideally suited for reed relays, security, metering, limit sensing, telecom and office equipment applications. Will handle lamp loads up to 2W @ 14V with no suppression circuitry.
PropertyValue
Switching Power (W)
20
Switching Voltage (V DC)
200
Switching Current (A DC)
1
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
17 to 28
Body Length (mm)
15.24
Overall Length in Milimeters
40.38
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.7
Max Operate Time (ms)
0.6
Resonant Frequency
6.25
Max Release Time (ms)
0.2
Switching Voltage (V AC)
140
  • Low close/open hysteresis (close differential)
  • Normally open switch capable of switching 200Vdc or 1.0A at up to 20 Watts
  • Available sensitivity range of 17-38 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure

MLRR-4-17-28 Applications

Highlights Section

  • Reed relays
  • Security
  • Limit switching
  • Industrial controls
  • Telecom
  • Office equipment
  • Lamp loads

MLRR-4-17-28 Resources