

An ultra-miniature, normally open switch with a 7.00mm long x 1.80mm diameter (0.276" x 0.071") glass envelope, capable of switching 170Vdc at 10W. Available sensitivity range of 6-10 AT. High insulation resistance of 1012 ohms minimum and low contact resistance of less than 150 milliohms. Available in surface mount version (MISM-3V1). Ideally suited for reed relays, security, metering and mobile phone applications.
- Ultra-miniature, normally open switch capable of switching 170Vdc or 0.25A at up to 10 Watts
- Available sensitivity range of 6-10 AT
- Hermetically sealed switch contacts are not affected by and have no effect on their external environment
- Zero operating power required for contact closure
- Excellent for switching micro-controller logic level loads
MITI 3V1 Parts
Filters
Showing 1 to 8 of 8 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Body Length (mm) | Overall Length in Milimeters | Switch Type | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Body Length (mm) | Overall Length in Milimeters | Switch Type | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MITI 3V1 Applications
- Reed relays
- Security
- Metering
- Industrial controls
- Mobile phones
Series: MITI-3V1 Resources
MITI 3V1 Custom Products Request
Need your MITI 3V1 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.