background-waves

MDSM-4B-12-18

Product Status| Activei

MDSM-4B-12-18

MDSM-4B 5276 12-18 | Series: MDSM 4
info
A sub-miniature, surface mount, normally open switch with a 15.24mm long x 2.28mm diameter (0.600" x 0.090") glass envelope. Capable of switching 200Vdc at 10W. Available sensitivity range of 12-38 AT. High insulation resistance of 1010 ohms minimum and contact resistance of less than 100 milliohms. Available in axial-leaded version (MDCG-4). Ideally suited for reed relays, security, metering, limit sensing, telecom and office equipment applications. Available in bulk packaging or tape and reel.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
12 to 18
Body Length (mm)
15.24
Overall Length in Milimeters
19.3
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.6
Resonant Frequency
3.9
Max Release Time (ms)
0.2
Switching Voltage (V AC)
140
  • Surface mount, normally open switch capable of switching 200Vdc or 0.5A at up to 10 Watts
  • Available sensitivity range of 12-38 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MDSM-4B-12-18 Applications

Highlights Section

  • Position sensing
  • Level sensing
  • Security
  • Industrial controls
  • Telecom
  • Office equipment
  • Home appliances

MDSM-4B-12-18 Resources