background-waves

FLEX-14-10-15

Product Status| Activei

FLEX-14-10-15

FLEX-14 10-15 | Series: FLEX 14
info
A sub-miniature, normally open switch with a 14.00mm long x 2.28mm diameter (0.551" x 0.090") glass envelope and longer than standard, flexible, easily formed leads, capable of switching 200Vdc at 10W. Available sensitivity range of 10-30 AT. High insulation resistance of 1010 ohms minimum and low contact resistance of less than 100 milliohms. Ideally suited for signal switching applications. Also suitable for reed relays, security, metering, limit sensing, telecom, office equipment and household appliances.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
10 to 15
Body Length (mm)
14
Overall Length in Milimeters
44.3
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.55
Resonant Frequency
5.2
Max Release Time (ms)
0.2
Switching Voltage (V AC)
140
  • Normally open switch
  • Longer than standard, easily formed leads
  • Capable of switching 200Vdc or 0.5A at up to 10 Watts
  • Available sensitivity range of 50-80 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Soft leads enable reliable hand forming
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

FLEX-14-10-15 Applications

Highlights Section

  • Reed relays
  • Security
  • Limit switching
  • Telecom
  • Office equipment
  • Household appliances

FLEX-14-10-15 Resources