background-waves

DRS-DTH-50-60

Product Status| Activei

DRS-DTH-50-60

DRS-DTH 50-60AT | Series: DRS-DTH
info

The DRS-DTH Reed Switch is a large changeover switch with a 39.70mm long x 5.33mm diameter (1.562" x 0.210") glass envelope, capable of high voltage and power switching up to 500Vdc at 2mA or 0.5A at 30W/VA. The DRS-DTH has an insulation resistance of 10^9 ohms minimum and contact resistance less than 125 milli-ohms.

PropertyValue
Switching Power (W)
30
Switching Voltage (V DC)
500
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
1200
Max Contact Resistance (Ω)
0.125
Magnetic Sensitivity (AT)
50 to 60
Body Length (mm)
39.67
Overall Length in Milimeters
85.73
Switch Type
C:SPDT-CO
Operating Temperature
-20° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
4.5
Resonant Frequency
2.75
Max Release Time (ms)
7
Switching Voltage (V AC)
350
  • Changeover switch
  • Capable of switching 500Vdc or 0.5A at up to 30W
  • Minimum breakdown voltage 1200Vdc
  • Available sensitivity range 50-80 AT

DRS-DTH-50-60 Applications

Highlights Section

  • Industrial Safety Applications
  • Security
  • Limit switching
  • White Goods Applications

DRS-DTH-50-60 Resources