background-waves

DRS-50-42-83

Product Status| Obsoletei

DRS-50-42-83

DRS-50 42-83 | Series: DRS-50
info

The DRS-50 Reed Switch is a miniature, normally open switch with a 50.80mm long x 5.25mm diameter (2.000” x 0.207”) glass envelope, capable of high voltage and power switching up to 400Vdc at 2mA. Will carry 6A and switch up to 100W/VA. It has an insulation resistance of 10^10 ohms minimum and contact resistance less than 100 milli-ohms.

PropertyValue
Switching Power (W)
100
Switching Voltage (V DC)
400
Switching Current (A DC)
3
Breakdown Voltage (V DC)
600
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
42 to 83
Body Length (mm)
50.8
Overall Length in Milimeters
82.55
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
2.1
Max Operate Time (ms)
4.5
Resonant Frequency
0.85
Max Release Time (ms)
2.5
Switching Voltage (V AC)
280
  • Normally open switch
  • Capable of switching 400Vdc or 3.0A at up to 100W
  • Minimum breakdown voltage 600Vdc
  • Available sensitivity range 42-83 AT

DRS-50-42-83 Applications

Highlights Section

  • Industrial Applications
  • Security
  • Limit switching
  • White Goods

DRS-50-42-83 Resources