background-waves

Series: 59177

Ultra-miniature Overmolded Reed Switch
Product Status| Activei
info

The 59177 is an ultra-miniature overmolded reed switch 9.0mm x 2.5mm x 2.4mm (0.354”x 0.098‘’x 0.094‘’) body with smallest type footprint. It is capable of switching 170Vdc or 0.25A at up to 10W. Available in select sensitivity ranges.

Note:
*Inward formed J-Shaped
*The part can function with any of the Littelfuse provided magnets or actuators

  • Ultra-miniature size
  • Available in select sensitivities (operating distances)
  • Thermoset overmold material for added robustness
  • Solder reflow compliant to IPC-A-610 standard
  • Suitable for pick and place
  • No standby power requirement
  • Operates through non-ferrous materials such as wood, plastic or aluminum
  • Hermetically sealed, magnetically operated contacts
  • Tape and reel packaging

59177 Parts

FiltersFilters

59177 Applications

Highlights Section

  • Security and access control
  • Metering
  • Battery powered consumer electronics & wearables
  • Factory automation
  • Process equipment
  • Small appliances
  • Proximity and limit sensing

Series: 59177 Resources