59165 Series - Miniature Overmolded Reed Switch

Reed_Switches_59165_Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A miniature overmolded reed sensor 16.00mm x 2.41mm x 2.41mm (0.630" x 0.095" x 0.095") with straight, staple-form, or gull-wing leads. Provided with normally open contacts. Capable of switching up to 200Vdc at 10W. Its package contains molded stand-offs to allow board washing. Available with a range of sensitivity options, including customer-defined sensitivity. Well suited for position and limit sensing, security, and door/window alarm systems. Functions best with the 57045 actuator.

Note: The 57045 actuator is sold separately.

Features:

  • Two-part, magnetically-operated proximity sensor
  • Gull-wing, straight, or staple-form lead options
  • Molded stand-off to allow board washing
  • Customer-defined sensitivity
  • Suitable for reflow soldering

Benefits:

  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads
  • Suitable for pick-and-place assembly

Applications:

  • Position and limit switching
  • Security
  • Door switch

Access specifications, certifications, check availability and order parts below

Catalog #Switching Power (W)Switching Voltage (V DC)Switching Current (A DC)Breakdown Voltage (V DC)Max Contact Resistance (Ω)Magnetic Sensitivity (AT)Body Length (mm)Overall Length (mm)Switch TypeOperating TemperaturePartner ECAD ModelsStockSamplesCompare
59165-1-S-00-A102000.52500.210 to 151640.39A:SPST-NO-40° to 105°C59165-1-S-00-ACheckOrder
59165-1-S-00-B102000.52500.210 to 151620.65A:SPST-NO-40° to 105°C59165-1-S-00-B
59165-1-S-00-C102000.52500.210 to 151620.2A:SPST-NO-40° to 105°C59165-1-S-00-CCheckOrder
59165-1-S-00-D102000.52500.210 to 151620.2A:SPST-NO-40° to 105°C59165-1-S-00-DCheckOrder
59165-1-T-00-A102000.52500.215 to 201640.39A:SPST-NO-40° to 105°C59165-1-T-00-ACheckOrder
59165-1-T-00-B102000.52500.215 to 201620.65A:SPST-NO-40° to 105°C59165-1-T-00-B
59165-1-T-00-C102000.52500.215 to 201620.2A:SPST-NO-40° to 105°C59165-1-T-00-CCheckOrder
59165-1-T-00-D102000.52500.215 to 201620.2A:SPST-NO-40° to 105°C59165-1-T-00-DCheckOrder
59165-1-U-00-A102000.52500.220 to 251640.39A:SPST-NO-40° to 105°C59165-1-U-00-ACheckOrder
59165-1-U-00-B102000.52500.220 to 251620.65A:SPST-NO-40° to 105°C59165-1-U-00-B
59165-1-U-00-C102000.52500.220 to 251620.2A:SPST-NO-40° to 105°C59165-1-U-00-CCheckOrder
59165-1-U-00-D102000.52500.220 to 251620.2A:SPST-NO-40° to 105°C59165-1-U-00-DCheckOrder

pdficon Reed Switch Selection Guide

A quick reference guide to selecting reed switches for electronic applications

pdficon Position and Level Sensing in Washing Machines

A most integral appliance in any home is a washing machine. Washing machines have helped made the chore of cleaning clothes quite effortless.

pdficon Littelfuse Reed Switches 59165 datasheet

pdficon Soldering Temperatures Application Note

This application note applies to all of Littelfuse?s products that are normally soldered to printed circuit boards (PCBs) including all reed switches.

pdficon Extreme Temperature Reed Switch Operation Application Note

Littelfuse reed switches are normally specified to operate in a temperature range of -40 ?C to +125 ?C. T

pdficon Reed Switch and Reed Sensor Activation Application Note

Although a reed switch can be activated by placing it inside an electrical coil many reed switches and reed sensors are used for proximity sensing and are activated by a magnet.

pdficon Inductive Load Arc Suppression Application Note

When a reed switch or reed sensor is used to control an inductive device (relay coil solenoid transformer small motor etc.)

pdficon Catalog Glossary Reed Switch Terms Application Note

Reed Switch Terms Glossary

pdficon Ampere turn versus mT and Gauss Application Note

What is the relationship between AT (Ampere*turn) and Tesla or Gauss? What magnet strength will activate a 15 AT reed switch at 5 mm?

pdficon Vibration Testing and Precautions Application Note

Littelfuse tests sinusoidal vibration according to Mil. Std. 202G Method 204D Test Condition G (10 ? 2000 Hz frequency sweep at 30 G or 0.06 inch double amplitude whichever is less).

pdficon Capacitive Loads Application Note

When there is significant capacitance in a reed sensor reed relay or reed switch circuit the peak current and energy switched by the reed contacts should be considered.

pdficon Reed Switch Extended Shock Capabilities Application Note

The maximum shock specifications in the Littelfuse catalog are very conservative for most switches smaller than the DRxxxx type. T

pdficon Rice Cooker Lid Lock Application Note

The position sensing lid lock ensures that the lid is securely locked in place.

pdficon Storage of Littelfuse Sensor Parts Application Note

The data sheets for Littelfuse parts show temperature ranges for storage. However long term exposure to extreme temperatures in the specified storage temperature range may degrade solderability of terminals.

pdficon Handling of Reed Sensors Relays And Switches Application Note

When used within their capabilities Littelfuse reed sensors reed relays and reed switches provide many years of robust performance

pdficon Measuring Reed Switch Sensitivity and Contact Resistance Application Note

The purpose of this application note is to document the preferred method of reading the sensitivity and contact resistance of Littelfuse reed switches.

pdficon Flow Sensing in Tankless Water Heaters Application Note

Reed switches and sensors are highly effective solutions for flow sensing applications that can be used for detecting the presence of fluid flow in a system or even measure the rate of fluid flow.

pdficon Modifying Reed Switches Application Note

When cutting and forming reed switch leads it is important to use the correct support and cutting tools to avoid causing damage to the glass-to-metal hermetic seals.

pdficon Littelfuse Door and Window Sensor Design Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
59165-1-S-00-A 59165-1-S-00-A SENS RoHS No 02/13/2017 PbFree No 02/13/2017 CoC_RoHS10_59165-1-S-00-A No
02/13/2017
59165-1-S-00-C 59165-1-S-00-C SENS RoHS No 09/15/2016 PbFree No 09/15/2016 No
09/15/2016
59165-1-S-00-D 59165-1-S-00-D SENS RoHS No 06/26/2017 PbFree No 06/26/2017 CoC_RoHS10_59165-1-S-00-D REACH_SVHC Declaration_59165-1-S-00-D No
06/26/2017
Does not Contain
59165-1-T-00-A 59165-1-T-00-A SENS RoHS No 09/07/2017 PbFree No 09/07/2017 No
09/07/2017
59165-1-T-00-C 59165-1-T-00-C SENS RoHS No 02/22/2019 PbFree No 02/22/2019 No
02/22/2019
59165-1-T-00-D 59165-1-T-00-D SENS RoHS No 11/08/2016 PbFree No 11/08/2016 CoC_RoHS10_59165-1-T-00-D No
11/08/2016
59165-1-U-00-A 59165-1-U-00-A SENS RoHS No 02/22/2019 PbFree No 02/22/2019 CoC_RoHS10_59165-1-U-00-A REACH_SVHC Declaration_59165-1-U-00-A No
02/22/2019
Does not Contain
59165-1-U-00-C 59165-1-U-00-C SENS RoHS No 02/22/2019 PbFree No 02/22/2019 No
02/22/2019
59165-1-U-00-D 59165-1-U-00-D SENSOR RoHS No 02/22/2019 PbFree No 02/22/2019 CoC_RoHS10_59165-1-U-00-D No
02/22/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.