59145 Series - Flange Mount Reed Sensor

Reed_Sensors_59145_Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A flange mount reed sensor 28.57mm x 19.05mm x 6.35mm (1.125" x 0.750" x 0.259") with a choice of normally open, normally open high-voltage, normally closed or changeover contacts. Its case design enables screw or adhesive mounting. Wires exit from top right-hand side. Also available with left-hand exit (59150 series). Rated for operation up to 105°C. Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, security, window and door alarm systems and linear actuator applications. Functions best with the 57145 or 57150 actuator.

Note: The 57145 and 57150 actuators are sold separately.

Features:

  • Magnetically-operated proximity sensor
  • Operates through non-ferrous materials such as wood, plastic or aluminum
  • Rated for high-temperature applications up to 105°C
  • Cross-slotted mounting holes for optimum adjustability
  • Customer-defined sensitivity
  • Choice of cable length and connector

Benefits:

  • Well suited for usage in high-moisture and contaminated environments
  • Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads
  • Simple installation and adjustment

Applications:

  • Position and limit switching
  • Security
  • Linear actuators
  • Door switch

Access specifications, certifications, check availability and order parts below

Catalog #Switching Power (W)Switching Voltage (V DC)Switching Current (A DC)Switching Voltage (V AC)Switching Current (A AC)Breakdown Voltage (V DC)Max Contact Resistance (Ω)Magnetic Sensitivity (AT)Nominal Activate Distance (mm)Switch TypeMax Operate Time (ms)Max Release Time (ms)Operating TemperatureSymbols & ModelsStockSamplesCompare
59145-1-S102000.51400.352500.212 to 1813.5A:SPST-NO11-40° to 105°C
  • icon-request-icon
59145-1-T102000.51400.352500.217 to 2311.2A:SPST-NO11-40° to 105°C
  • icon-request-icon
59145-1-U102000.51400.352500.222 to 2810A:SPST-NO11-40° to 105°C
  • icon-request-icon
CheckOrder
59145-1-V102000.51400.352500.227 to 339A:SPST-NO11-40° to 105°C
  • icon-request-icon
Order
59145-2-T102000.42650.34000.217 to 2311.2A:SPST-NO11-20° to 105°CCheckOrder
59145-2-U102000.42650.34000.222 to 289.8A:SPST-NO11-20° to 105°C
59145-2-V102000.42650.34000.227 to 339A:SPST-NO11-20° to 105°C
59145-3-S51750.251200.182000.215 to 2011C:SPDT-CO33-40° to 105°COrder
59145-3-T51750.251200.182000.220 to 259.2C:SPDT-CO33-40° to 105°COrder
59145-3-U51750.251200.182000.225 to 308.5C:SPDT-CO33-40° to 105°C
59145-4-S51750.251200.182000.215 to 2011B:SPST-NC33-40° to 105°CCheckOrder
59145-4-T51750.251200.182000.220 to 259.2B:SPST-NC33-40° to 105°CCheckOrder
59145-4-U51750.251200.182000.225 to 308.5B:SPST-NC33-40° to 105°C

pdficon Position and Level Sensing in Washing Machines

A most integral appliance in any home is a washing machine. Washing machines have helped made the chore of cleaning clothes quite effortless.

pdficon Littelfuse Reed Sensors 59145 datasheet

pdficon Reed Switch and Reed Sensor Activation Application Note

Although a reed switch can be activated by placing it inside an electrical coil many reed switches and reed sensors are used for proximity sensing and are activated by a magnet.

pdficon Inductive Load Arc Suppression Application Note

When a reed switch or reed sensor is used to control an inductive device (relay coil solenoid transformer small motor etc.)

pdficon Vibration Testing and Precautions Application Note

Littelfuse tests sinusoidal vibration according to Mil. Std. 202G Method 204D Test Condition G (10 ? 2000 Hz frequency sweep at 30 G or 0.06 inch double amplitude whichever is less).

pdficon Capacitive Loads Application Note

When there is significant capacitance in a reed sensor reed relay or reed switch circuit the peak current and energy switched by the reed contacts should be considered.

pdficon Reed Switch Extended Shock Capabilities Application Note

The maximum shock specifications in the Littelfuse catalog are very conservative for most switches smaller than the DRxxxx type. T

pdficon Rice Cooker Lid Lock Application Note

The position sensing lid lock ensures that the lid is securely locked in place.

pdficon Flow Sensing in Tankless Water Heaters Application Note

Reed switches and sensors are highly effective solutions for flow sensing applications that can be used for detecting the presence of fluid flow in a system or even measure the rate of fluid flow.

pdficon Littelfuse Door and Window Sensor Design Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
59145-1-S-05-F 59145-1-S-05-F SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-1-T-05-F 59145-1-T-05-F SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-1-U-02-A 59145-1-U-02-A SENS RoHS No 02/21/2019 PbFree No 02/21/2019 CoC_RoHS10_59145-1-U-02-A REACH201_Declaration_59145-1-U-02-A No
02/21/2019
Does not Contain
59145-1-V-02-A 59145-1-V-02-A SENS RoHS No 10/23/2017 PbFree No 10/23/2017 CoC_RoHS10_59145-1-V-02-A REACH205_Declaration_59145-1-V-02-A No
10/23/2017
Does not Contain
59145-2-T-02-F 59145-2-T-02-F SENS RoHS No 02/21/2019 PbFree No 02/21/2019 CoC_RoHS10_59145-2-T-02-F REACH209_Declaration_59145-2-T-02-F No
02/21/2019
Does not Contain
59145-2-T-02-A 59145-2-T-02-A SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-2-T-05-F 59145-2-T-05-F SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-2-T-05-A 59145-2-T-05-A SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-3-S-02-A 59145-3-S-02-A SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-3-T-02-F 59145-3-T-02-F SENS RoHS No 02/21/2019 PbFree No 02/21/2019 CoC_RoHS10_59145-3-T-02-F No
02/21/2019
59145-4-S-02-A 59145-4-S-02-A SENS RoHS No 02/21/2019 PbFree No 02/21/2019 CoC_RoHS10_59145-4-S-02-A No
02/21/2019
59145-4-T-02-A 59145-4-T-02-A SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-4-T-02-F 59145-4-T-02-F SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
59145-4-T-05-A 59145-4-T-05-A SENS RoHS No 02/21/2019 PbFree No 02/21/2019 No
02/21/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.