

A high temperature flange mount reed sensor 28.57mm x 19.05mm x 6.35mm (1.125" x 0.750" x 0.259") with a choice of normally open, normally open high-voltage, normally closed or changeover contacts. Its case design enables screw or adhesive mounting. Rated for operation up to 150°C. Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, security, window and door alarm systems and linear actuator applications. Functions best with the 57135 actuator.
Note: The 57135 actuator is sold separately.
- Magnetically-operated proximity sensor
- Operates through non-ferrous materials such as wood, plastic or aluminum
- Rated for high-temperature applications up to 150°C
- Cross-slotted mounting holes for optimum adjustability
- Customer-defined sensitivity
- Choice of cable length and connector
- Well suited for usage in high-moisture and contaminated environments
- Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads
- Simple installation and adjustment
59135 Parts
Filters
Showing 1 to 12 of 13 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Nominal Activate Distance (mm) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Nominal Activate Distance (mm) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | 12 to 18 | 18.5 | A:SPST-NO | 1 | 1 | -40° to 105°C | cRU / UR | |||
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | 17 to 23 | 17.1 | A:SPST-NO | 1 | 1 | -40° to 105°C | cRU / UR | |||
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | 22 to 28 | 15.8 | A:SPST-NO | 1 | 1 | -40° to 105°C | cRU / UR | |||
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | 27 to 33 | 15.1 | A:SPST-NO | 1 | 1 | -40° to 105°C | UR / cRU | |||
10 | 200 | 0.4 | 265 | 0.3 | 400 | 0.2 | 17 to 23 | 17.1 | A:SPST-NO | 1 | 1 | -20° to 105°C | UR / cRU | |||
10 | 200 | 0.4 | 265 | 0.3 | 400 | 0.2 | 22 to 28 | 15.8 | A:SPST-NO | 1 | 1 | -20° to 105°C | cRU / UR | |||
10 | 200 | 0.4 | 265 | 0.3 | 400 | 0.2 | 27 to 33 | 15.1 | A:SPST-NO | 1 | 1 | -20° to 105°C | UR / cRU | |||
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | 15 to 20 | 16.7 | B:SPST-NC | 3 | 3 | -40° to 105°C | cRU / UR | |||
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | 20 to 25 | 14.7 | B:SPST-NC | 3 | 3 | -40° to 105°C | cRU / UR | |||
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | 25 to 30 | 13.4 | B:SPST-NC | 3 | 3 | -40° to 105°C | cRU / UR | |||
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | 15 to 20 | 16.7 | B:SPST-NC | 3 | 3 | -40° to 105°C | cRU / UR | |||
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | 20 to 25 | 14.7 | B:SPST-NC | 3 | 3 | -40° to 105°C | cRU / UR |
59135 Applications
- Position and limit switching
- Security
- Linear actuators
- Door switch