

A robust reed sensor with integral actuator magnet. Actuation occurs when a suitable vane passes through the slot between the magnet and reed switch. Choice of normally closed, high-voltage normally closed or changeover contacts. Capable of switching up to 265Vac/300Vdc at 10VA. Available with various cable length and connector options. Ideally suited for position and limit sensing, security, linear actuator, industrial process control and shaft rotation and heavy duty applications, such as off-road and heavy vehicles and farm machinery.
- Sensor and magnet contained in a single housing
- Operates when ferrous vane passes through slot
- Quick and reliable single screw mounting with location feature
- Options of normally closed, high-voltage normally closed or changeover contacts
- Custom cable length and connector options available
- Well suited for usage in high-moisture and contaminated environments
- Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads
59090 Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | C:SPDT-CO | 3 | 3 | -40° to 105°C | |||
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | B:SPST-NC | 1 | 1 | -40° to 105°C | |||
10 | 300 | 0.4 | 265 | 0.3 | 400 | 0.2 | B:SPST-NC | 1 | 1 | -20° to 105°C |
59090 Applications
- Position and limit switching
- Security
- Shaft rotation sensing
- Industrial process control
- Linear actuators