

A reed sensor with integral actuator magnet. Actuation occurs when a suitable vane passes through the slot between the magnet and reed switch. Choice of normally open, normally closed, high-voltage normally closed or changeover contacts. Capable of switching up to 265Vac/300Vdc at 10VA. Available with various cable length and connector options. Ideally suited for position and limit sensing, security, linear actuator, industrial process control and shaft rotation applications.
- Sensor and magnet contained in a single housing
- Operates when ferrous vane passes through slot
- Quick and reliable single screw mounting with location feature
- Options of normally open, normally closed, high-voltage normally closed or changeover contacts
- Custom cable length and connector options available
- Well suited for usage in high-moisture and contaminated environments
- Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads
59085 Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | A:SPST-NO | 3 | 3 | -40° to 105°C | cRU / UR | |||
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | C:SPDT-CO | 3 | 3 | -40° to 105°C | cRU / UR | |||
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | B:SPST-NC | 1 | 1 | -40° to 105°C | cRU / UR | |||
10 | 300 | 0.4 | 265 | 0.3 | 400 | 0.2 | B:SPST-NC | 1 | 1 | -20° to 105°C | cRU / UR |
59085 Applications
- Position and limit switching
- Security
- Shaft rotation sensing
- Industrial process control
- Linear actuators
Series: 59085 Resources

Sensors Application Notes
Identify ideal applications for different sensors, review illustrations of common applications, and learn about options for customizing sensors.