background-waves

Series: 59010

Sub-Miniature Cylindrical Reed Sensor
Product Status| Activei
info
A sub-miniature, cylindrical reed sensor 9.0mm x 3.0mm (0.354" x 0.118") with a normally open contact. Capable of switching up to 170Vdc at 10W. Available with a range of sensitivity, cable length and connector options.Ideally suited for position and limit sensing, security, level sensing and linear actuator applications. Functions best with the 57020 actuator.

Note: The 57020 actuator is sold separately.

  • Compact size requires only 3mm diameter hole
  • Magnetically-operated proximity sensor
  • Operates through non-ferrous materials such as wood, plastic or aluminum
  • Hermetically sealed contacts
  • Options of normally open, normally closed or single-pole-double-throw
  • Customer-defined sensitivity
  • Custom cable length and connector options available
  • Fits nicely into small, confined spaces
  • Quick and easy to install
  • Well suited for usage in high-moisture and contaminated environments
  • Non-contact solution, aesthetically more appealing than push-button or lever mechanical-type switches
  • Ideal for battery-powered applications as the contacts do not draw power when in the non-activated state
  • Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads

59010 Parts

FiltersFilters

59010 Applications

Highlights Section

  • Position and limit switching
  • Security
  • Level sensing
  • Linear actuators