background-waves

HE722A12

Product Status| Activei

HE722A12

HE722A1210 REED RELAY | Series: HE700
info
Miniature reed relay in a dual-in-line (DIL) package with a choice of normally open, normally open high-voltage, normally closed or changeover contacts capable of switching up to 300Vdc at 10W. Available with 5V, 12V and 24V coils and diode suppression. Magnetic shield option available. Ideally suited for security, telecom, instrumentation, process control and industrial applications.
PropertyValue
Nominal Coil Voltage (V)
12
Coil Resistance (Ω)
500
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Power (W)
10
Switch Type
A:DPST-NO
  • Miniature dual-in-line (DIL) package
  • Optional coil suppression diode is available to protect coil drive circuits
  • Available with normally open contacts
  • External magnetic shield option available
  • One relay, various contact choices help to reduce space and cost without compromising flexibility
  • Lower coil power consumption than electromechanical devices
  • Hermetically sealed switching contacts are immune to their environment
  • Transfer molded package gives maximum component protection

HE722A12 Applications

Highlights Section

  • Security systems
  • Telecom equipment
  • Process control systems
  • Industrial equipment
  • Instrumentation

HE722A12 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HE722A1200HE722A1200 REED RELAYRoHS4/12/2020Pb-Free4/12/2020Pdf IconCoC_RoHS10_HE722A1200Pdf IconREACH205_Declaration_HE722A1200Does Not Contain
HE722A1210HE722A1210 REED RELAYRoHS3/11/2020NoPdf IconCoC_RoHS9_HE722A1210Pdf IconREACH205_Declaration_HE722A1210Does Not Contain
HE722A1250HE722A1250 REED RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.