

Miniature reed relay in a dual-in-line (DIL) package with a choice of normally open, normally open high-voltage, normally closed or changeover contacts capable of switching up to 300Vdc at 10W and 140Vac at 10VA. Available with 5V, 12V and 24V coils and diode suppression. Magnetic shield option available. Ideally suited for security, telecom, instrumentation, process control and industrial applications.
- Miniature dual-in-line (DIL) package
- Optional coil suppression diode is available to protect coil drive circuits
- Available with normally open contacts
- External magnetic shield option available
- One relay, various contact choices help to reduce space and cost without compromising flexibility
- Lower coil power consumption than electromechanical devices
- Hermetically sealed switching contacts are immune to their environment
- Transfer molded package gives maximum component protection
HE700 Parts
Filters
Showing 1 to 12 of 18 Total Results
Part Number | Actions | Nominal Coil Voltage (V) | Coil Resistance (Ω) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Power (W) | Switch Type | Agency Approvals |
---|
Part Number | Actions | Nominal Coil Voltage (V) | Coil Resistance (Ω) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Power (W) | Switch Type | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
175 | 0.25 | 5 | C:SPDT-CO | UR / ATEX / cRU / CRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / ATEX / CRU / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / ATEX / CRU / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / CRU / ATEX / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / ATEX / CRU / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / CRU / ATEX / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / ATEX / CRU / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / CRU / cRU / ATEX | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / ATEX / CRU / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / ATEX / CRU / cRU | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / CRU / cRU / ATEX | |||||
175 | 0.25 | 5 | C:SPDT-CO | UR / cRU / CRU / ATEX |
HE700 Applications
- Security systems
- Telecom equipment
- Process control systems
- Industrial equipment
- Instrumentation