Wired smoke detectors and heat alarms require dependable ac power supplies, highly efficient dc–dc converters, and accurate temperature sensors.


Miniature reed relay in a single-in-line (SIL) package with a choice of normally open or data switching contacts capable of switching up to 200Vdc at 10W and 140Vac at 10VA. Available with 5V, 12V and 24V coils and has external magnetic shield and diode-suppressed coil options. Ideally suited for telecom, instrumentation, process control and industrial applications. Data switching contacts are especially recommended for automatic test equipment (ATE) applications.
- Miniature single-in-line (SIL) package
- Optional coil suppression diode is available to protect coil drive circuits
- Available with normally open contacts
- Available in specialist ATE version
- External magnetic shield option available
- Sub-miniature size and single-in-line configuration allows very high packing densities, minimizing space and cost
- Designed specifically to meet the requirements of the ATE environment
- Lower coil power consumption than electromechanical devices
- Hermetically sealed switching contacts are immune to their environment
- Transfer molded package gives maximum component protection
HE3600 Parts
Filters
Showing 1 to 6 of 6 Total Results
Part Number | Actions | Nominal Coil Voltage (V) | Coil Resistance (Ω) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Power (W) | Switch Type | Agency Approvals |
---|
Part Number | Actions | Nominal Coil Voltage (V) | Coil Resistance (Ω) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Power (W) | Switch Type | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
5 | 500 | 200 | 0.5 | 10 | A:SPST-NO | cURus / UR / cUR | |||
12 | 1000 | 200 | 0.5 | 10 | A:SPST-NO | cURus / UR / cUR | |||
24 | 2150 | 200 | 0.5 | 10 | A:SPST-NO | cURus / cUR / UR | |||
5 | 500 | 200 | 0.5 | 10 | A:SPST-NO | cURus | |||
12 | 1000 | 200 | 0.5 | 10 | A:SPST-NO | cURus | |||
24 | 2150 | 200 | 0.5 | 10 | A:SPST-NO | cURus |
HE3600 Applications

Smoke & Heat Detectors
Highlights Section
- Security systems
- Telecom equipment
- Process control systems
- Automatic test equipment
- Instrumentation