

Littelfuse offers a wide range of magnetic actuators that are packaged in shapes similar to the relative mating sensors. We also offer a limited family of bare magnets with various grades of materials, including ferrite (ceramic), AlNiCo and neodymium iron boron (NdFeB) materials.
- Cylindrical magnet actuator with retaining ribs
- 10.7x31 mm
- Material: AlNiCo5
- 11 kGa retentivity
- 620 Oe coercivity
- 105°C maximum recommended operating temperature
- Designed for mounting on a frame
57041 Parts
Filters
Showing 1 to 12 of 35 Total Results
Part Number | Actions | Material | Retentivity (Gauss) | Coercivity (Oersted) | Operating Temperature Max (°C) |
---|
Part Number | Actions | Material | Retentivity (Gauss) | Coercivity (Oersted) | Operating Temperature Max (°C) | |
---|---|---|---|---|---|---|
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 | ||||||
175 |
57041 Applications
- Bare magnet and packaged actuator appropriate for high-temperature applications
- Pair with a 59040 reed sensor for use in appliances, industrial applications, and internet-connected proximity sensors