background-waves

Series: 55310

Flat Pack Digital Hall Effect Sensor
Product Status| Activei
info
The Littelfuse 55310 series of position sensors features a unipolar digital Hall effect switch capable of providing open-drain output.

The 55310 package design commonly finds applications within all types of vehicle and industrial segments. Designed to operate in the harsh environments of the industrial and commercial vehicle, the sensor has an operating temperature range between -40°C and 105°C. This unit incorporates automotive grade EMI/EMC and reverse battery polarity protection, as well as commercial grade 20 AWG-TXL automotive wire and the option of a Molex-type sealed connector.

  • Magnetically-operated position sensor
  • Unipolar digial Hall effect switch
  • 3-wire sensor with open-drain output
  • Integral EMC protection
  • Integral reverse/over-voltage protection
  • High switching speed up to 10kHz
  • Long life, up to 20 billion operations
  • Unaffected by harsh environments
  • Available with a selection of wire length and connector options
  • Standard actuators are available (contact Littelfuse)

55310 Parts

FiltersFilters

55310 Applications

Highlights Section

  • Position sensing
  • Limit sensing
  • Speed measurement
  • Magnetic encoders

Series: 55310 Resources