background-waves

Series: 55075

Stainless Steel M12 Geartooth Sensor
Product Status| Activei
info
Arobust, stainless steel threaded barrel Hall effect sensor with an M12 x 1mm pitch thread, 46mm (1.810") long, primarily used for geartooth sensing. Protected against severe and automotive environments.Capable of switching up to 27Vdc and 20mA. Availableas 3-wire(voltage output) version with a range of sensitivity, cable length and connector options. Ideally suited for wheel, transmission and camshaft speed sensing, geartooth sensors, rotary encoders, industrial, commercial and automotive applications.
  • Rotary position geartooth sensor
  • Stainless steel M12 threaded barrel
  • Electronic protection against severe and automotive environments
  • Self-adjusting magnetic range
  • Three-wire (voltage output) sensor
  • Integral EMC protection (consult Littelfuse)
  • Integral short-circuit/reverse voltage protection
  • Available with a selection of cable length and connector options
  • Long life, up to 20 billion operations
  • High-speed operation
  • No chopper delay
  • Unaffected by harsh environments
  • Rotary orientation not critical
  • On-chip 10-bit A/D converter

55075 Parts

FiltersFilters

55075 Applications

Highlights Section

  • Geartooth sensors
  • Camshaft sensors
  • Linear and rotary encoders