background-waves

PLED18UQ12

Product Status| Activei

PLED18UQ12

LED PROTECTOR Uni 18V QFN 3X3 2L RoHS | Series: PLEDxUx
info
PropertyValue
VDRM (V)
18
MIN VBR@IT (V)
18
MAX VBR@IT (V)
33
IH (mA)
30
IT (mA)
1
On-State Voltage (VT) (V)
1.2
Package
3.0x3.0mm QFN
Configuration
Single Device
On-State Current - It
1
Switching Current IS
50
Dye Type Rating
A
Circuit Name
PLED

PLED18UQ12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PLED18UQ12LED PROTECTOR Uni 18V QFN 3X3 2L RoHSRoHS7/29/2013NoYes7/29/2013

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.