background-waves

Series: PLED Ultra Low Holding Current

PLED Application in Ballast Output LED Driver for Ignition
Product Status| Activei
info

This PLED ultra-low holding current series exhibits a low holding current parameter that makes it compatible with LED lighting strings. The series provide a switching electronic characteristics for an fluorescent tube replacement by an LED string. It helps to make the Fluorescent ballast and LED string compatible with each other. This ensures the ballast will be able to activate the LED string; especially for those ballast that need a high voltage output detection during ignition.The PLED ultralow IH makes the LED driver widely used in the output of fluorescent tubes a compatible direct replacement for indoor and outdoor LED lighting strings.

  • Fast switching
  • Automatically resets after power cycle
  • Available in low profile, Standard DO-214AA packages
  • IEC-61000-4-2 ESD 30kV (Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • Compatible with industrial lighting environments
  • RoHS compliant and halogen-free

PLED Ultra Low Holding Current Parts

FiltersFilters

56onClick
340onClick

58onClick
350onClick

71onClick
430onClick

21onClick
21onClick

1onClick
1onClick

Series: PLED Ultra Low Holding Current Resources