background-waves

Series: PLED 5 QFN

Open LED Protector
Product Status| Obsoletei
Replaced By: |PLEDxN
info

This PLED5 protector provides three methods of increasing the reliability of LED lighting: - If one of the LEDs in an array fails open, this device provides a substitute electronic path so that the array continues to function - It protects against ESD events up to ± 8 kV for contact discharges and ±15 kV for air discharges per the IEC 61000-4-2 electrostatic immunity standard. - It provices protection in the case of accidental revers battery or power connection. High reliability of lighting functions such as traffic lighting, advertising lighting, and runway lighting demand the use of a device such as the PLED5.

  • Reverse Battery/Power Protection
  • Surge Capability > 24 A (8/20 μS)
  • ESD, IEC 61000-4-2, ±8kV contact, ±15 kV air
  • EFT, IEC 61000-4-4, 40A (5/50nS)
  • Open LED bypass up to 500 mA
  • Fast switching
  • Resets after power cycle
  • Low Turn-On (Trigger Voltage)
  • Ideal for MR16, PAR type lamps

PLED 5 QFN Parts

FiltersFilters

Series: PLED 5 QFN Resources

PLED 5 QFN Custom Products Request

Need your PLED 5 QFN parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.