background-waves

PLED13SW

Product Status| Obsoletei

PLED13SW

LED PROTECTOR Bi 13V DO214 2L RoHS | Series: PLEDxSW
info

The PLEDxSW Series Open LED Protector provides an electronic shunt path when an LED in an LED string fails as an open circuit. PLED devices are connected in parallel with each LED in a series string. If one LED fails as an open circuit, the PLED connected to it turns on and carries the current that would have gone through the failed LED. This keeps the rest of the string operating, so only a single LED goes dark rather than the whole string. The PLEDxSW has a molded white body that reflects more light to enhance overall light engine efficiency.

PropertyValue
VDRM (V)
13
MIN VBR@IT (V)
13
MAX VBR@IT (V)
26
IH (mA)
5
IT (mA)
1
On-State Voltage (VT) (V)
1.2
Package
DO-214AA
Configuration
Single Device
On-State Current - It
1
Switching Current IS
100
Dye Type Rating
A
Circuit Name
PLED
  • Molded white body open LED protector
  • Electronic shunt/bypass for open LEDs
  • Small-footprint, low-profile DO-214AA package
  • Automatically resets if LED heals itself or the power is cycled
  • RoHS compliant
  • Protector is less visible in the LED fixture; reflects more light to enhance overall light engine efficiency
  • Remainder of LED string can continue to function even if one LED fails as an open circuit
  • Standard SMB package provides layout flexibility; maximum heat dissipation makes it ideal for dense board applications
  • Low maintenance, high reliability

PLED13SW Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PLED13SWLED PROTECTOR Bi 13V DO214 2L RoHSRoHS9/5/2012NoYes9/5/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.