PLED5HT - PLED 5HT SOT 89 Series

Series: PLED 5HT SOT 89
Obsolete: 2018 -12-31 Replaced By: PLED6N Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
LED Protector PLED5HT_SOT89 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PLED5HT device is ideal for use in high reliability lighting applications such as traffic lighting, advertising lighting, and runway lighting.

Key Features and Benefits:

  • Reverse Battery/Power Protection
  • Open LED bypass up to 700 mA
  • ESD, IEC 61000-4-2, ±8kV contact, ±15 kV air
  • Resets after power cycle
  • Fast switching
  • Low Turn-On (Trigger Voltage)
  • SOT-89 package

The PLED5HT protector provides three methods for increasing the reliability of LED lighting:

  • LED failure protection: If one of the LEDs in an array fails open, the device provides a substitute electronic path so that the array continues to function
  • ESD Protection: It protects against ESD events up to ±8 kV for contact discharges and ±15 kV for air discharges per the IEC 61000-4-2 electrostatic immunity standard.
  • Reverse battery and power protection: It provides protection in the case of accidental reverse battery or power connection.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PLED5HT LED PROTECTOR 5V 750mA SOT-89 RoHS No PbFree No CoC_RoHS10_PLED5HT Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.