Ground-Fault Protection
Vital in manufacturing and processing environments, sensitive ground-faults relays with advanced filtering will detect breakdown in insulation resistance without nuisance trips.
Ground-Conductor Monitoring
Continuously monitor the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults.
Resistance Grounding/ Neutral-Grounding Resistance (NGR) Monitoring
Continuously monitor the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults.
Feeder Protection
Protect feeder circuits from overcurrents, earth faults, phase loss and other detrimental conditions in critical applications and processes.
Arc-Flash Protection
Rapidly detects developing Arc-Flash incidents and sends a trip signal to interrupt power before significant damage occurs.
Switching Relays & Controls
Simple controls perform a specific function such as changing lamp intensity; vary the speed of a motor; or manage temperature of a heater.
Motor & Pump Protection
Prevent damage to motors caused by overloads, jams, phase loss or unbalance, heat from non-electric sources, heavy start-ups and excessive protection.
Pump Controllers
PumpSavers® offers a wide variety of controls for both single phase and three phase applications and are specifically designed to interface between hazardous and non-hazardous areas.
AC System Monitors/ Load Sensors
Current monitors provide protection against both supply line and load side faults when the motor is running and very reliable overload and underload protection.
Timers
Versatile multifunction time delay relays give you the option of choosing among functions and time delay ranges to ensure that you receive the perfect timer to fit your needs.
Flashers, Towers and Obstruction Lighting Controls
Flashers for incandescent or LED lighting used with both alternating and non-alternating applications in the signaling, communications, and advertising industries.