background-waves

CPC5621

Product Status| Obsoletei

CPC5621

SNGL PKG OPTICAL DAA PC CARD COMPATIBLE | Series: LITELINK™ - Isolated Phone Line Interface ICs
info

LITELINK single-chip Silicon phone line interfaces (DAA) use optical technology to include the required isolation barrier in the package, eliminating high cost capacitors or transformers. This solution saves cost relative to competitive solutions through reduced passive component count and smaller printed-circuit board space. LITELINK supports differential and single-end receive and transmit ports providing an easy interface to popular modem ICs codecs and voice SLAC devices.

PropertyValue
Supply Voltage Range (V)
3.3 - 5
Isolation Voltage (VRMS)
3000
Caller ID Signal Path
Selectable (CID?#61;0)
Ringing Detect
Full-wave (CID?#61;1)
  • Voice and Data Applications
  • Modem DAA for Speeds up to V.92
  • Half-Wave and/or Full-Wave Ring Detection
  • Worldwide Telephone Network Compatibility
  • Caller-ID Reception
  • Line Side Powered from Telephone Line
  • 3.3 V or 5 V Power Supply
  • Easy Interface with Modem ICs and Voice CODECs
  • High Power Transmit Option

CPC5621 Applications

Highlights Section

  • Computer Telephony
  • VoIP Gateways
  • PBXs
  • Satelite Set-Top Box
  • V.92 Modems
  • Fax Machines
  • Voice Mail Systems
  • Embedded Modems
  • Vending Machines
  • Automated Banking

CPC5621 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CPC5621ASNGL PKG OPTICAL DAA PC CARD COMPATIBLE
CPC5621ATRSNGL PKG OPTICAL DAA PC CARD COMPATIBLE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.