background-waves

LOC112

Product Status| Activei

LOC112

OPTICALLY COUPLED LINEAR OPTO PTO | Series: Linear Optocouplers
info

Littelfuse linear optocouplers feature an infrared LED optically coupled with two photodiodes. One feedback (input) photodiode is used to generate a control signal that provides a servomechanism to the LED drive current, thus compensating for the LED's nonlinear time and temperature characteristics. The other (output) photodiode provides an output signal that is linear with respect to the servo LED current. The devices feature wide bandwidth, high input to output isolation, and excellent servo linearity.

PropertyValue
K1 Servo Gain (Min / Max)
0.004 / 0.03
K2 Forward Gain (Min / Max)
0.004 / 0.03
K3 Transfer Gain (Min / Max)
0.733 / 1.072
Input Control Current (mA)
2
Isolation Voltage (VRMS)
3750
IC Package Type
8-pin: DIP, SMT, Flatpack
  • 0.01 % Servo Linearity
  • THD -87dB Typical
  • Wide Bandwidth (>200 kHz)
  • Couple Analog and Digital Signals
  • High Gain Stability
  • Low Input-to-Output Capacitance
  • Low Power Consumption
  • VDE Compatible
  • Flatpack Package (PCMCIA Compatible)
  • Surface Mount and Tape & Reel Versions Available

LOC112 Resources

Showing 1 to 5 of 5 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LOC112OPTICALLY COUPLED LINEAR OPTO PTO
LOC112POPTICALLY COUPLED LINEAR OPTO PTO
LOC112PTROPTICALLY COUPLED LINEAR OPTO REEL PTO
LOC112SOPTICALLY COUPLED LINEAR OPTO SMD PTO
LOC112STROPTICALLY COUPLED LINEAR OPTO SMD REEL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.