Series: Linear Optocouplers
Feature an infrared LED optically coupled with two photodiodes

Linear Optocouplers features an infrared LED optically coupled with two photodiodes. One input-side feedback photodiode is used to generate a control signal that provides a servomechanism to the LED drive current, thus compensating for the LED's nonlinear time and temperature characteristics. The output-side photodiode provides an output signal that is linear with respect to the servo LED current. The devices feature wide bandwidth, 3750VRMS input to output isolation, and excellent servo linearity.
- 0.01% Servo Linearity
- THD -87dB Typical
- Wide Bandwidth (>200kHz)
- Couple Analog and Digital Signals
- Low Input-to-Output Capacitance
- Low Power Consumption
- Linear coupling of AC and DC signals through an isolation barrier.
- High Gain Stability
- Provides galvanic input to output isolation
- Linear coupling of AC and DC signals through an isolation barrier.
- High Gain Stability
- Provides galvanic input to output isolation
Linear Optocouplers Parts
Filters
Showing 1 to 10 of 10 Total Results
Part Number | Actions | K1 Servo Gain (Min / Max) | K2 Forward Gain (Min / Max) | K3 Transfer Gain (Min / Max) | Input Control Current (mA) | Isolation Voltage (VRMS) | IC Package Type |
---|
Part Number | Actions | K1 Servo Gain (Min / Max) | K2 Forward Gain (Min / Max) | K3 Transfer Gain (Min / Max) | Input Control Current (mA) | Isolation Voltage (VRMS) | IC Package Type | |
---|---|---|---|---|---|---|---|---|