background-waves

CPC1302

Product Status| Activei

CPC1302

DUAL OPTOCOUPLER 350V DARLINGTON 8L SMD | Series: Dual Optocouplers
info

Single and dual OptoMOS® products provide an optically isolated means of switching control circuits. Each package contains one or two phototransistors that are optically coupled with LEDs. Shunt resistors can be used to adjust the threshold current required to activate the output circuitry.

The LDA contains sensors that allow for either AC or DC input circuits and single transistor or Darlington transistor outputs. Single and dual optocouplers are ideal for Telecom, Industrial Control and instrumentation circuits, where electrical isolation of control circuitry is crucial.

PropertyValue
Minimum Breakdown Voltage BVCEO (V)
350
Typical Current Transfer Ratio (%)
5500
Maximum Saturation Voltage (V)
1.2
Input Control Current (mA)
1
Input Characteristic
unidirectional
Isolation Voltage (VRMS)
3750
IC Package Type
8-pin: DIP, SMT
  • AC and DC Input Versions
  • Machine-insertable and wave-solderable

CPC1302 Applications

Highlights Section

  • Telecom Switching
  • Tip/Ring Circuits
  • Modem Switching (Laptops, Notebooks, PDAs)
  • Loop Detection
  • Ring Detection
  • Current Sensing

CPC1302 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CPC1302GDUAL OPTOCOUPLER 350V DARLINGTON 8L DIP
CPC1302GSDUAL OPTOCOUPLER 350V DARLINGTON 8L SMD
CPC1302GSTRDUAL OPTOCOUPLER 350V DARLINGTON 8L SMD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.