High-Voltage Analog Switch ICs

High voltage analog switch integrated circuits (ICs) serve as solid state relays and current-limiting devices. They also provide overvoltage protection and enable users to lock out electronic components. The devices most often handle high-frequency switching for ultrasonic transducers, battery chargers, and automatic test equipment. Littelfuse makes two compact analog switch ICs. Our Dual-T devices combine two switches, and our Quad devices combine four switches. Both configurations employ monolithic silicon-on-insulator design to galvanically isolate the switches and allow them to operate independently.
- Operate at 3.3 V or 5 V
- Available with switch blocking voltage ratings of ±320 V or ±600V
- Available with switch-on resistance ratings of 14.5 Ω, 29 Ω, and 50 Ω
- Available with switch-to-switch isolation ratings of 60 dB at 1 kHz and 110 dB at 5 kHZ
- Switches activated by transistor–transistor logic (TTL)
- Include thermal shutdowns to protect against fault currents
- Include input latches to store data
- Available with 20 pins or 28 pins