background-waves

IX4352NE

Product Status| Activei

IX4352NE

9A, SiC MOSFET DRIVER, 16L SOIC, NARROW | Series: Low-Side Driver with Charge Pump
info

The IX4352NE is designed specifically to drive SiC-MOSFETs and high power IGBTs. Separate 9A source and sink outputs allow for tailored turn-on and turn-off timing while minimizing switching losses. An internal negative charge regulator provides a selectable negative gate drive bias for improved dV/dt immunity and faster turn-off.

Desaturation detection circuitry detects an over current condition of the SiC-MOSFET and initiates a soft turn off, thus preventing a potentially damaging dV/dt event. The logic input is TTL and CMOS compatible; this input does not need to be level shifted even with a negative gate drive bias voltage. Protection features include UVLO and thermal shutdown detection. An open drain FAULT output signals a fault condition to the microcontroller.

The IX4352NE is rated for operational temperature range of -40°C to +125°C and is available in a thermally enhanced 16-pin narrow SOIC package.

PropertyValue
Peak Drive Current
9
Output Resistance Source / Sink (Ω)
2 / 1.5
Logic Configurations
non-inverting
Enable Function
No
Under Voltage Lockout Maximum Threshold (V)
10
IC Package Type
16-pin power SOIC with exposed thermal pad
  • Matched rise and fall times
  • Low propagation delay
  • Wide operating voltage range

IX4352NE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IX4352NE9A, SiC MOSFET DRIVER, 16L SOIC, NARROW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.