background-waves

IX4351NE

Product Status| Activei

IX4351NE

SiC MOSFET DRIVER 9A 16L SOIC EXP PAD | Series: Low-Side Driver with Charge Pump
info

The IX4351NE is designed specifically to drive SiC MOSFETs and high power IGBTs. Separate 9A source and sink outputs allow for tailored turn-on and turn-off timing while minimizing switching losses. An internal negative charge regulator provides a selectable negative gate drive bias for improved dV/dt immunity and faster turn-off.

Desaturation detection circuitry detects an over current condition of the SiC MOSFET and initiates a soft turn off, thus preventing a potentially damaging dV/dt event. The logic input is TTL and CMOS compatible; this input does not need to be level shifted even with a negative gate drive bias voltage. Protection features include UVLO and thermal shutdown detection. An open drain FAULT output signals a fault condition to the microcontroller.

The IX4351NE is rated for operational temperature range of -40°C to +125°C, and is available in a thermally enhanced 16-pin power SOIC package.

PropertyValue
Peak Drive Current
9
Output Resistance Source / Sink (Ω)
2 / 1.5
Logic Configurations
non-inverting
Enable Function
No
Under Voltage Lockout Maximum Threshold (V)
10
IC Package Type
16-pin power SOIC with exposed thermal pad
  • Separate 9 A peak source and sink outputs
  • Operating Voltage Range: –10 V to +25 V
  • Internal negative charge pump regulator for selectable negative gate drive bias
  • Desaturation detection with soft shutdown sink driver
  • TTL and CMOS compatible input
  • Under Voltage lockout (UVLO)
  • Thermal shutdown
  • Open drain FAULT output

IX4351NE Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IX4351NESiC MOSFET DRIVER 9A 16L SOIC EXP PAD
IX4351NETRSiC MOSFET DRIVER 9A 16L SOIC EXP PAD TR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.