background-waves

FDA117

Product Status| Activei

FDA117

13V SINGLE PHOTOVOLTAIC DRIVER SMT TR | Series: Optically Isolated Photovoltaic Drivers
info

These MOSFET drivers couple infrared light emitting diodes with proprietary photovoltaic integrated circuits. In addition to providing voltage for turn-on of discrete MOSFETs, these patented ICs feature a gate-clamping circuit to provide fast turn-off. These devices offer a significant reduction in drive circuit complexity, board space, and cost of alternate techniques for isolated switching of MOSFETs. Used in conjunction with discrete MOSFETs, these devices are ideal for use in programmable controls, process control, instrumentation and telecommunications, replacing mechanical relays, and bipolar components.

When input current is applied to the LED, the emitted light will activate the photodiode array and generate an isolated floating voltage at the output. The optical coupling provides 3750Vrms of input-to-output isolation. These gate drivers are well suited for use in discrete solid state relay designs and other isolated switching applications.

PropertyValue
Open Circuit Voltage (V)
13.3
Input Control Current (mA)
5
Minimum Short Circuit Current (µA)
2.5
Nominal Short Circuit Current (µA)
9.1
Switching Speeds ton / toff (ms)
1 / 0.5
Isolation Voltage (VRMS)
5000
IC Package Type
4-pin: DIP, SMT
  • Optically-Isolated Input to Output
  • May be Configured for AC and DC Switching
  • 5mA Control Current
  • No EMI/RFI Generation
  • Machine Insertable, Wave Solderable
  • Surface Mount Tape and Reel Versions Available
  • Replacement of Discrete Components
  • Solid State Reliability
  • VDE Compatible

FDA117 Applications

Highlights Section

  • MOSFET Driver
  • Programmable Control
  • Process Control
  • Instrumentation
  • Telecommunications

FDA117 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FDA117G13V SINGLE PHOTOVOLTAIC DRIVER DIP
FDA117GRTR13V SINGLE PHOTOVOLTAIC DRIVER SMT TR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.