AEC-Q100 Qualified Low-Side Drivers Series - Automotive grade ultrafast low-side Power MOSFET and IGBT gate driver IC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

IGBT and MOSFET LOW-SIDE GATE DRIVERS - AEC-Q100 qualified

IX4xxx and IXD_6xx GATE DRIVER FAMILY:

  • 4A to 14A Peak Source/Sink Drive Current
  • -40°C to +125°C Extended Operating Temperature Range
  • Logic Input Withstands Negative Swing to -5V
  • Low 10µA Supply Current
  • Low Output Impedance

Features & Benefits:

  • Matched rise and fall times
  • Low propagation delay
  • Wide operating voltage range

Access specifications, certifications, check availability and order parts below

Catalog #Output TypeDrive Current (Apeak)Output Resistance Source / Sink (Ω)Logic ConfigurationsEnable FunctionUnder Voltage Lockout Maximum Threshold (V)Package TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
IX4340NEDUAL51.5 / 1.1DYes3.88-pin SOIC-EPPartIX4340NECheckOrder
IXD_604_AUDUAL42.5 / 2D, I, N, FYes8-pin: SOIC, SOIC-EPPartIXD-604-AUCheckOrder
IXD_609_AUSINGLE91 / 0.8D, I, NYes8-pin SOIC-EPPartIXD-609-AUCheckOrder
IXD_614_AUSINGLE140.8 / 0.6D, I, NYes8-pin SOIC-EPPartIXD-614-AUCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.